The TimeProvider® XT extension system allows you to migrate E1/T1/CC outputs to fully redundant TimeProvider 4100 Grandmasters. This system receives its frequency source from a TimeProvider 4x00 Grandmaster and provides framed E1, T1, DS1, CC, 2.048 MHz and 1.544 MHz outputs. All configurations, status monitoring and alarm reporting are done via the TimeProvider 4x00 Grandmaster.
Each TimeProvider XT extension shelf is configured with two distribution modules and two plug-in modules and provides 40 fully redundant and individually programmable outputs with synchronization that meets the ITU-T G.823 standard for the control of wander and jitter. This solution scales up to 200 outputs by connecting five extension shelves to a redundant pair of TimeProvider 4100 Grandmasters.
The TimeProvider XT’s plug-in modules and distribution modules are hot swappable and can be changed in the field. Options for physical connectors to plug-in output modules include RJ-48; BNC; wire wrap; SCSI, which is SSU 2000 compatible, and IDE, which is Digital Clock Distributor (DCD) and TimeHub® system compatible. The TimeProvider XT extension system does not require a software license. Its flexible form factor is field replaceable and scalable.
A PoP equipment is the local access point of the Internet Service Provider (ISP) that allows users to connect to the Internet or the location where a long-distance carrier—an Interexchange Carrier (IXC)—could terminate services and provide connections to a local telephone network—a Local Access Transport Area (LATA). Oftentimes, there is very little space for the PoP equipment, so, one TimeProvider® XT extension system with only one plug-in card and 20 outputs can be used with one TimeProvider 4x00 Grandmaster.
Communication network operators who are struggling to support legacy SSU and BITS systems can now migrate to a newer platform that supports E1/T1/CC critical timing services and next-generation, network-based timing services using PTP, NTP and Synchronous Ethernet (SyncE).
The TimeProvider XT extension system can be used with the redundant TimeProvider 4100 grandmasters to partially or completely replace the old BITS/SSU equipment. To achieve this, a phase cutover is implemented by decommissioning the old BITS/SSU equipment, but the old patch or wire-wrap panels are retained to avoid rewiring network elements, which saves time and money.
Our TP4x00 Grandmaster replaces the TimeSource as the Primary Reference Source (PRS) to provide an SNTP timing service and two T1 outputs to a BITS, with extra benefits. Using the TimeProvider 4x00 Grandmaster as a PRS meets the ITU-T G.811, ITU-T G.812 and ITU-T G.8272 Primary Reference Time Clock (PRTC) standards. It also provides free PTP backup with Assisted Partial Timing Support (APTS) to validate if the GPS connection is lost.
The purpose of this component is to highlight promotional content such as recent press releases, campaigns or new product releases and encourage the customer to explore the particular topic. This component should not be used to feature individual products unless there is a brand new product or feature that warrants heightened visibility. This component has three different variations: text, image, or video.
Contact our Client Success Team to get more information about our clock and timing products or to request a quote.
We have an extensive network of highly trained clock and timing experts. Go to our listing to locate a sales and support representative in your country.
Visit our Frequency and Time Systems support portal to download technical documents and other resources, enter support tickets or open RMA service requests.
Live Chat